External U320 HPDB68 LVD/SE SCSI Terminator - Male
TEU320EXTM68 $44.99 USD
In Stock: United States : 150
This 68-pin HPDB68 SCSI terminator is compatible with Ultra320 and Ultra160 SCSI drives and offers a multi-mode design that works with both LVD and SE signalling.
The TEU320EXTM68 68-pin HPDB68 SCSI terminator is constructed using the highest quality components and is backed by our lifetime warranty.
The StarTech.com Advantage
- Designed to terminate an HPDB68 SCSI cable
- Backed by Startech.com's lifetime warranty
- Terminator supports Ultra160 and Ultra320 SCSI drives
Features
- Supports U320/U160/LVD/SE drives
- Designed for the new Ultra320 SCSI drives
Applications
- Designed to terminate external SCSI device chains
- Should be placed just before the last external enclosure in the SCSI chain
Product Numbers
| TechData Dis | 47365B |
| ASI Distribution USA | 88393 |
| D and H | TEU320EXTM68 |
| Ingram Micro USA | C79044 |
| Synnex US | STA-TEU320EXTM68 |
| UPC Code | 065030803830 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Physical Characteristics | |
| Color | Silver |
| Indicators | |
| LED Indicators | 2 - Green (LVD) & Red (SE) |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- TEU320EXTM68_Datasheet.pdf
English - TEU320EXTM68_Datasheet-ES.pdf
Español - TEU320EXTM68_Datasheet-FR.pdf
Français - TEU320EXTM68_Datasheet-IT.pdf
Italiano - TEU320EXTM68_Datasheet-NL.pdf
Nederlands





















