External U320 VHDCI68M LVD/SE SCSI Terminator - Male
TEU320EXTV68 $49.99 USD
In Stock: United States : 5
This 68-pin SCSI terminator is compatible with Ultra320 and Ultra160 SCSI drives and offers a multi-mode design that works with both LVD and SE signalling.
The TEU320EXTV68 68-pin SCSI terminator is constructed using the highest quality components and is backed by our lifetime warranty.
The StarTech.com Advantage
- Used with SCSI devices that has an Ultra Micro Centronics 68 (VHDCI) female port, like scanners and zip drives, to terminate the end of a SCSI chain
- Backed by StarTech.com's lifetime warranty
- Terminator supports Ultra160 and Ultra320 SCSI drives
Features
- Supports U320/U160/LVD/SE drives
- Designed for the new ULTRA 320 SCSI Drives
Applications
- External SCSI terminator allows you to terminate a SCSI chain that has no connector for termination
- Should be placed just before the last external enclosure in the SCSI chain
Product Numbers
| Dell Harmony | A1513583 |
| TechData Dis | 03702I |
| ASI Distribution USA | 88792 |
| Synnex US | STA-TEU320EXTV68 |
| UPC Code | 065030803847 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Physical Characteristics | |
| Color | Silver |
| Indicators | |
| LED Indicators | 2 - Green (LVD) & Red (SE) |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- TEU320EXTV68_Datasheet.pdf
English - TEU320EXTV68_Datasheet-ES.pdf
Español - TEU320EXTV68_Datasheet-FR.pdf
Français - TEU320EXTV68_Datasheet-IT.pdf
Italiano - TEU320EXTV68_Datasheet-NL.pdf
Nederlands











