Clearance
Internal U320 Crimp SCSI Terminator LVD/SE
TEU320INTC $24.99 USD
In Stock: United States : 226
Terminators are a vital part of your SCSI chain: without proper termination your SCSI bus will not function. Make sure your internal HPDB68 SCSI cable is properly terminated with the TEU320INTC. Compatible with Ultra320/Ultra160 SCSI drives, this multi-mode terminator works with both LVD and SE signaling. This terminator crimps onto your 68-pin SCSI cable anywhere you need it. Like all our SCSI terminators, the TEU320INTC is constructed with the highest quality components and is backed by our lifetime warranty.
The StarTech.com Advantage
- Designed to crimp right onto a 68-pin SCSI cable
- Backed by StarTech.com's lifetime warranty
- Terminator supports Ultra160 and Ultra320 SCSI drives
Features
- Supports U320/U160/LVD/SE drives
- Terminates an HPDB68 Internal SCSI cable
Applications
- Internal terminator allows you to terminate a SCSI chain that has no connector
- Should be placed just before the last SCSI device
Product Numbers
| UPC Code | 065030803823 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Physical Characteristics | |
| Color | Black |
| Indicators | |
| LED Indicators | 2 - Green (LVD) & Red (SE) |
| Special Notes / Requirements | |
| Note | Crimp style connector |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- TEU320INTC_Datasheet.pdf
English - TEU320INTC_Datasheet-ES.pdf
Español - TEU320INTC_Datasheet-FR.pdf
Français - TEU320INTC_Datasheet-IT.pdf
Italiano - TEU320INTC_Datasheet-NL.pdf
Nederlands





