CHECKOUT Your Cart: Empty
Cables / Drive Cables / Slim SATA / SLSATAADAP

Slimline SATA to SATA Adapter with Power - F/M

SLSATAADAP

Use new Slimline drives with older motherboards

$9.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 164
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The SLSATAADAP Slimline SATA to SATA adapter is a cost-saving solution that allows you to connect a Slimline SATA optical drive to a standard SATA motherboard connection.

The adapter features a Slimline SATA connector on one side and a standard SATA data connector on the other; power is drawn through a power supply SATA power connector, combining both data and power into the optical drive Slimline SATA connection.

The Slimline SATA to Standard SATA adapter is backed by Lifetime Warranty and free lifetime technical support.

The StarTech.com Advantage
  • Cost-effective way to connect a Slimline SATA optical drive to a standard SATA motherboard using standard SATA cables
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty
Features
  • Compliant with Serial ATA III Specifications
Product Numbers
Dell Harmony A3112695
TechData Dis 20985R
ASI Distribution USA 85427
Ingram Micro USA BH3951
Synnex US STA-SLSATAADAP
UPC Code 065030835497
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - Slimline SATA (13 pin; Data & Power) Receptacle
Connector B 1 - SATA Data & Power Combo (7+15 pin) Plug
Physical Characteristics
Product Length 1.8 in [46.1 mm]
Product Width 0.4 in [11 mm]
Product Height 0.3 in [8 mm]
Product Weight 1.2 oz [33.6 g]
Packaging Information
Shipping (Package) Weight 0.2 lb [0.1 kg]
What's in the Box
Included in Package 1 - Slimline SATA to SATA Adapter with Power - F/M
Certifications, Reports and Compatibility