Power eSATA to eSATA and USB Adapter - M/F
ESATAUSBBOThis power eSATA Male to eSATA and USB Female Adapter lets you connect a computer equipped with power eSATA ports to standard eSATA drives.
Installation is easy - simply insert the adapter into a power eSATA port on your laptop or desktop computer, then connect a separate eSATA cable for data and a USB cable for power.
Expertly designed to provide compatibility with existing eSATA and USB standards, this high quality adapter is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- An economical solution for connecting a computer with power eSata ports to standard eSata drives
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Features
- Compliant with Serial ATA III Specifications
Product Numbers
| Dell Harmony | A3112709 |
| TechData Dis | 20671R |
| ASI Distribution USA | 84638 |
| D and H | ESATAUSBBO |
| Ingram Micro USA | BH3727 |
| Synnex US | STA-ESATAUSBBO |
| UPC Code | 065030833103 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - Power eSATA (11 pin; eSATA/USB; 5/12V) Receptacle |
| Connector B | 1 - eSATA (7 pin; Data) Plug |
| 1 - USB A (4 pin) Female | |
| Physical Characteristics | |
| Color | Black |
| Packaging Information | |
| Shipping (Package) Weight | 67.87 |
| What's in the Box | |
| Included in Package | 1 - Power eSATA to eSATA and USB Adapter - M/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- ESATAUSBBO_Datasheet.pdf
English - ESATAUSBBO_Datasheet-ES.pdf
Español - ESATAUSBBO_Datasheet-FR.pdf
Français - ESATAUSBBO_Datasheet-IT.pdf
Italiano - ESATAUSBBO_Datasheet-NL.pdf
Nederlands