eSATA Cable Adapter
GCESATAFFJoin two eSata cables together to make a longer cable
$8.99 USD
In Stock: United States : 113
This eSATA Cable Adapter provides two eSATA ports, offering a cost-effective way to combine two eSATA cables into a longer single eSATA cable.
The StarTech.com Advantage
- A cost-effective solution - couple two eSata cables together and eliminate the need of replacing existing cables
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Product Numbers
| TechData Dis | 41336N |
| Ingram Micro USA | V06743 |
| Synnex US | STA-GCESATAFF |
| UPC Code | 065030832120 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - eSATA (7 pin; Data) Plug |
| Connector B | 1 - eSATA (7 pin; Data) Plug |
| Physical Characteristics | |
| Color | Black |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | eSATA Cable Adapter |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- GCESATAFF_Datasheet.pdf
English - GCESATAFF_Datasheet-ES.pdf
Español - GCESATAFF_Datasheet-FR.pdf
Français - GCESATAFF_Datasheet-IT.pdf
Italiano - GCESATAFF_Datasheet-NL.pdf
Nederlands