15 ft IEEE-1394 Firewire Cable 4-4 M/M
1394_44_15This 15ft 1394 FireWire (400) Cable features two 1394 (4-pin) male connectors and supports full FireWire 400 data transfer rates of up to 400Mbps, to provide a high speed link that saves time during large file transfers (e.g. transferring digital video files from a DV camcorder to a computer, etc.).
Backed by StarTech.com's Lifetime Warranty, this cable is expertly designed and constructed of only IEEE-1394 rated wire for full FireWire 400 compatibility and reliability.
The StarTech.com Advantage
- Delivers high speed data transfer
- Replace worn-out or missing FireWire cables with this high quality, 15ft, 4-pin IEEE-1394 FireWire Cable
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Ingram Micro USA | 260684 |
| Synnex US | STA-1394_44_15 |
| UPC Code | 065030787017 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - Firewire 400 (4 pin; IEEE 1394a) Male |
| Connector B | 1 - Firewire 400 (4 pin; IEEE 1394a) Male |
| Performance | |
| Maximum Cable Length | 14 ft [4.3 m] |
| Physical Characteristics | |
| Color | Black |
| Product Length | 15 ft [4.6 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 15 Ft. IEEE-1394 Firewire Cable 4-4 M/M |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- 1394_44_15_Datasheet.pdf
English - 1394_44_15_Datasheet-ES.pdf
Español - 1394_44_15_Datasheet-FR.pdf
Français - 1394_44_15_Datasheet-IT.pdf
Italiano - 1394_44_15_Datasheet-NL.pdf
Nederlands







