15 ft Transparent IEEE-1394 Firewire Cable 6-6 M/M
1394_15T $15.99 USD
In Stock: United States : 158
This 15ft transparent/clear IEEE-1394 rated FireWire cable provides the high-speed link required for today's demanding peripherals.
The cable features 6-pin FireWire connectors on both ends and see-through sheathing that blends quietly into any environment.
Compatible with all 6-pin FireWire and iLink devices.
The StarTech.com Advantage
- Up to 400 Mbits/sec high speed data transfer rate
- Molded strain relief increases flexibility and durability while minimizing data loss from cable stress
- StarTech cables are constructed of top-quality components and are backed by a lifetime guarantee
Features
- Transparent color blends into any environment
- Up to 400 Mbits/sec data transfer rate
- Supports Plug and Play
- Hot Pluggable; allows swapping of live devices
- Compatible with all PC Firewire, Apple Firewire, and Sony iLink devices
- Supports a daisy-chain of up to 63 firewire devices
- Twisted-pair and quad shielding (S-400 specification) cable components ensure error-free and high-speed data transfer with no data loss
- Outer shield and inner shield (foil and braid) complies with latest IEEE-1394 standards, resulting in minimal radio and electro-magnetic interference
- 6-pin cable draws power from firewire bus
Applications
- Connect a Digital camcorder or other IEEE-1394 device to a computer at high-performance data transfer speed
- Connect multiple firewire compliant devices together
Product Numbers
| ASI Distribution USA | 86841 |
| Synnex US | STA-1394_15T |
| UPC Code | 065030796293 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Industry Standards | IEE1394-1995 |
| Connector(s) | |
| Connector A | 1 - Firewire 400 (6 pin; IEEE 1394a) Male |
| Connector B | 1 - Firewire 400 (6 pin; IEEE 1394a) Male |
| Physical Characteristics | |
| Color | Transparent |
| Product Length | 15 ft [4.6 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 15 ft.Transparent Firewire Cable 6-6 Pin |
Certifications, Reports and Compatibility
Related Products
1394_10 10 ft IEEE-1394 FireWire Cable 6-6 M/M Deliver high speed data transfers between your FireWire devices
$12.99
Downloads
Data Sheet(s)
- 1394_15T_Datasheet.pdf
English - 1394_15T_Datasheet-ES.pdf
Español - 1394_15T_Datasheet-FR.pdf
Français - 1394_15T_Datasheet-IT.pdf
Italiano - 1394_15T_Datasheet-NL.pdf
Nederlands









