6 ft IEEE-1394 FireWire Extension Cable 4 - 4 M/F
139444EXT6This IEEE-1394 FireWire Extension Cable feature a 4-pin male 1394 FireWire connector as well as a 4-pin female 1394 FireWire connector, allowing you to extend the range of your FireWire device connections by up to 6ft.
Expertly designed and contructed using IEEE-1394 rated wire for full compatibility and reliability, this 6ft FireWire Extension cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Extend the reach of your FireWire devices by 6ft
- Replace worn-out or missing FireWire cables with this high quality, 6ft, 6-pin, IEEE-1394 FierWire Extension Cable
- Backed by StarTech.com's lifetme warranty
Product Numbers
| TechData Dis | 42587B |
| Ingram Micro USA | G53293 |
| Synnex US | STA-139444EXT6 |
| UPC Code | 065030812610 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - Firewire 400 (4 pin; IEEE 1394a) Male |
| Connector B | 1 - Firewire 400 (4 pin; IEEE 1394a) Female |
| Performance | |
| Maximum Cable Length | 14 ft [4.3 m] |
| Physical Characteristics | |
| Color | Black |
| Product Length | 6 ft [1.8 m] |
| Product Weight | 0 lb [0 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Ft. IEEE-1394 Firewire Cable 4-4 M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- 139444EXT6_Datasheet.pdf
English - 139444EXT6_Datasheet-ES.pdf
Español - 139444EXT6_Datasheet-FR.pdf
Français - 139444EXT6_Datasheet-IT.pdf
Italiano - 139444EXT6_Datasheet-NL.pdf
Nederlands
















