6 ft IEEE-1394 FireWire Extension Cable 6 - 6 M/F
139466EXT6Extend the distance between your FireWire devices by 6ft
$9.99 USD
In Stock: United States : 260
This 6ft 1394a FireWire extension cable provides one 6-pin male FireWire connector and one 6-pin female FireWire connector, extending FireWire 400 device connections by 6ft.
This high quality FireWire cable is manufactured using IEEE-1394 rated wire for optimum reliability and full compatibility with your FireWire 400 devices.
The StarTech.com Advantage
- Extends your FireWire 400 Device Cable length by 6ft
- Replace worn-out or missing FireWire 6-pin extension cables with this high quality, 6ft IEEE-1394 FireWire Extension Cable (6-pin)
- Backed by StarTech.com lifetime warranty
Product Numbers
| Dell Harmony | A2376786 |
| TechData Dis | 42588B |
| ASI Distribution USA | 88295 |
| D and H | 139466EXT6 |
| Ingram Micro USA | G53294 |
| Synnex US | STA-139466EXT6 |
| UPC Code | 065030812627 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - Firewire 400 (6 pin; IEEE 1394a) Male |
| Connector B | 1 - Firewire 400 (6 pin; IEEE 1394a) Female |
| Performance | |
| Maximum Cable Length | 14 ft [4.3 m] |
| Physical Characteristics | |
| Color | Black |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Ft. IEEE-1394 Firewire Cable 4-4 M/M |
Certifications, Reports and Compatibility
Related Products
CB1394_2 2 Port CardBus Laptop 1394a Firewire PC Card Adapter Add 2 FireWire 1394a ports to a laptop through a CardBus slot
$30.99
PCI1394B_3 3 Port 2b 1a PCI 1394b FireWire Adapter Card with DV Editing Kit Add 2 FireWire-800 and 1 FireWire-400 to your desktop computer through a PCI slot
$75.99
Accessories
1394_10 10 ft IEEE-1394 FireWire Cable 6-6 M/M Deliver high speed data transfers between your FireWire devices
$12.99
1394_96_6 6 ft IEEE-1394 Firewire Cable 9-6 M/M Deliver high speed data transfers between your FireWire devices
$15.99
1394_96_10 10 ft IEEE-1394 Firewire 800 Cable 9-6 M/M Deliver high speed data transfers between your FireWire devices
$18.99
1394_46_15 15 ft IEEE-1394 Firewire Cable 4-6 M/M Deliver high speed data transfers between your FireWire devices
$15.99
Downloads
Data Sheet(s)
- 139466EXT6_Datasheet.pdf
English - 139466EXT6_Datasheet-ES.pdf
Español - 139466EXT6_Datasheet-FR.pdf
Français - 139466EXT6_Datasheet-IT.pdf
Italiano - 139466EXT6_Datasheet-NL.pdf
Nederlands




















