10 ft IEEE-1394 Firewire 800 Cable 9-6 M/M
1394_96_10Deliver high speed data transfers between your FireWire devices
This 10ft IEEE 1394b FireWire 800 Cable provides one FireWire 9-pin and one FireWire 6-pin male connector and is expertly designed and constructed of high quality materials and IEEE-1394 rated wire to ensure optimum performance and reliability.
Capable of data transfer rates of up to 800Mbps, FireWire 800 (IEEE 1394b) technology provides a high speed link that saves time during large file transfers (e.g. transferring digital video files from a DV camcorder to a computer, etc.).
This high quality FireWire cable is compatible with all 1394a & 1394b PC FireWire (400/800), Apple FireWire, and Sony iLink devices and is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- High speed data transfer rate of up to 800 Mbits/sec
- 2 times faster than IEEE 1394a and USB 2.0
- Supports Plug and Play connection
- FireWire cables meets or exceeds 1394a and 1394b standards
- Backed by StarTech.com’s lifetime warranty
Features
- Fast data transfer rate of up to 800 Mbits/sec
- Hot Pluggable feature allows swapping of live devices without turning off your computer
- Compliant with 1394a & 1394b standards
- Compatible with all 1394a & 1394b PC FireWire, Apple FireWire, and Sony iLink devices
- Supports a daisy-chain of up to 63 fireWire devices
- Highest quality shielding protects from EMI (electromagnetic interference) noise
- Twisted Pair Construction
Applications
- Ideal for Mass storage, Digital Video (DV), Digital Audio, Digital Cameras, Printers, Scanners, Home entertainment and other Networking products
- Connect multiple FireWire devices together
Product Numbers
| TechData Dis | 600091 |
| ASI Distribution USA | 87600 |
| Ingram Micro USA | C79068 |
| Synnex US | STA-1394-96-10 |
| UPC Code | 065030800167 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Industry Standards | IEEE 1394a & 1394b |
| Connector(s) | |
| Connector A | 1 - Firewire 800 (9 pin; IEEE 1394b) Male |
| Connector B | 1 - Firewire 400 (6 pin; IEEE 1394a) Male |
| Performance | |
| Maximum Cable Length | 14 ft [4.3 m] |
| Physical Characteristics | |
| Color | Black |
| Product Length | 10 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 10 ft IEEE-1394 Firewire 800 Cable 9-6 M/M |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- 1394_96_10_Datasheet.pdf
English - 1394_96_10_Datasheet-ES.pdf
Español - 1394_96_10_Datasheet-FR.pdf
Français - 1394_96_10_Datasheet-IT.pdf
Italiano - 1394_96_10_Datasheet-NL.pdf
Nederlands




















