15 ft Cat5e Gray Snagless Crossover RJ45 UTP Cat5e Patch Cable 15ft Patch Cord
45CROSS15GR $7.99 USD
In Stock: United States : 145
Prices may be lower from Resellers: View all Resellers View all Distributors
StarTech.com's 15 ft (Gray) Cat 5e UTP Snagless Crossover Patch Cable is constructed of only top quality materials (100% Copper core, 24 Guage Wire, 50 micron Gold Connectors) to ensure optimum durability and is backed by our Lifetime Warranty.
The StarTech.com Advantage
- Colored hoods make it easy to tell department cables apart
- Strain relief prevents damage to cable ends
Features
- StarTech Category 5e Patch cables are constructed of top quality components
- The Strain relief prevents the cable from being bent at sharp angles at the connector to minimize the stress at the plug termination point
- Coloured Hoods for departmental colour coding
- StarTech Category 5e patch cables are carefully constructed and tested, to keep the Near End Crosstalk (NEXT) well within acceptable limits
- Clip protector keeps the plug from snagging while routing the cable
Applications
- Connects workstation to workstation
- Patches from hub to hub
Product Numbers
| UPC Code | 065030782791 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 4 pair UTP |
| Fire Rating | CM Rated |
| Cable Type | Crossover Snag-less |
| Connector(s) | |
| Connector A | 1 - RJ-45 Male |
| Connector B | 1 - RJ-45 Male |
| Performance | |
| Cable Rating | CAT5e - 350 MHz |
| Physical Characteristics | |
| Color | Gray |
| Wire Gauge | 24 AWG |
| Cable Length | 15 ft [4.6 m] |
| Product Length | 15 ft [4.6 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 15 Ft Gray Cross Wired RJ45 Patch Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- 45CROSS15GR_Datasheet.pdf
English - 45CROSS15GR_Datasheet-ES.pdf
Español - 45CROSS15GR_Datasheet-FR.pdf
Français - 45CROSS15GR_Datasheet-IT.pdf
Italiano - 45CROSS15GR_Datasheet-NL.pdf
Nederlands


