6 ft Cat5e Yellow Snagless Crossover RJ45 UTP Cat5e Patch Cable 6ft Patch Cord
45CROSS6YLStarTech.com's Cat5e UTP Snagless Crossover Patch Cables offer reliable Ethernet connections. This 6ft cable meets all Category 5e specifications, and features a durable yellow jacket that simplifies departmental color coding while providing rugged flexibility for network connections.
To ensure long-lasting performance, our high quality Cat5e UTP Snagless Crossover Patch Cables feature a snagless design that protects the RJ45 clip from damage and makes the cables less prone to snagging during installation. The cables also feature PVC molded strain relief that prevents the RJ45 connector termination point from bending at sharp angles - reducing the risk of cable damage that could decrease network performance.
StarTech.com's 6ft yellow Cat 5e UTP Snagless Crossover Patch Cable is constructed of only top quality materials to ensure optimum durability and is backed by our Lifetime Warranty.
100% Copper - a better value
StarTech.com Cat 5e cables are manufactured with copper conductors. While many cable manufacturers offer a "cheaper" cable based on a copper-coated aluminum core, we make no compromises on quality to ensure you receive top value for your cable investment.24 Gauge Wire
Our Cat 5 cables are constructed with 24 gauge copper wire to support a broad range of Ethernet applications, such as Power over Ethernet (PoE). Because we use a high quality 24 gauge wire, our cables easily sustain the nominal voltage (48v) capability required for Power over Ethernet applications, whereas the inferior quality offered by copper-coated aluminum cables may be subject to insufficient power delivery, heat build up, equipment damage and potentially, fire.50 micron Gold Connectors
StarTech.com Cat 5 cables offer high quality connectors comprised of 50 micron gold to ensure optimum conductivity while eliminating signal loss due to oxidation or corrosion.The StarTech.com Advantage
- Colored hoods make it easy to tell department cables apart
- Strain relief prevents damage to cable ends
Features
- StarTech Category 5e Patch cables are constructed of top quality components
- The Strain relief prevents the cable from being bent at sharp angles at the connector to minimize the stress at the plug termination point
- Coloured Hoods for departmental colour coding
- StarTech Category 5e patch cables are carefully constructed and tested, to keep the Near End Crosstalk (NEXT) well within acceptable limits
- Clip protector keeps the plug from snagging while routing the cable
Applications
- Connects workstation to workstation
- Patches from hub to hub
Product Numbers
| ASI Distribution USA | 84419 |
| Ingram Micro USA | 222301 |
| Synnex US | STA-45CROSS6YL |
| UPC Code | 065030786010 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 4 pair UTP |
| Fire Rating | CM Rated |
| Cable Type | Crossover Snag-less |
| Connector(s) | |
| Connector A | 1 - RJ-45 Male |
| Connector B | 1 - RJ-45 Male |
| Performance | |
| Cable Rating | CAT5e - 350 MHz |
| Maximum Cable Length | 328 ft [100 m] |
| Physical Characteristics | |
| Color | Yellow |
| Wire Gauge | 24 AWG |
| Cable Length | 6 ft [1.8 m] |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Ft. Yellow Cat. 5E Cross Patch Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- 45CROSS6YL_Datasheet.pdf
English - 45CROSS6YL_Datasheet-ES.pdf
Español - 45CROSS6YL_Datasheet-FR.pdf
Français - 45CROSS6YL_Datasheet-IT.pdf
Italiano - 45CROSS6YL_Datasheet-NL.pdf
Nederlands

















