2m Multimode 50/125 Duplex Fiber Patch Cable MTRJ - MTRJ
50FIBMTMT2Your company’s backbone is its Network. Without a stable, reliable network your company can’t communicate. A lack of communication means a loss of revenue. What do you do now? Enter the StarTech.com duplex 50/125 Multimode Fiber Optic patch cable assembly. This product provides the necessary link between Fiber networking devices for high-speed, long-distance networks. Ideal for Gigabit networks, 50/125-micron cables offer nearly three times the bandwidth of 62.5/125-micron cables, so your data will be transferred at higher rates over longer distances.
Each cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability. The same lifetime warranty that applies to all StarTech.com cables protects our customers from any problems they might encounter with our cables.
The StarTech.com Advantage
- Fiber Optic cables are an ultimate solution for high-speed data transmission
- Fiber Optic cables provide a higher quality signal over a greater distance
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Can maximize wiring conduit usage while minimizing installion problems
Features
- Attentuation loss meets or exceeds industry standards
- Immune to electricty interference
- Connectors offer greater durability in resisting pulls, strains, and impacts during cable installation and maintentance
- Fiber Optic Cables are backed by StarTech.com's lifetime warranty
Applications
- Used by long distance networks with mission critical data
- Telecommunication / Data communication
- Broadband systems
- Ideal solution for data applications requiring high speed data transmission
Product Numbers
| UPC Code | 065030802970 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fiber Size | 50/125 |
| Connector(s) | |
| Connector A | 1 - Fiber Optic MT-RJ Male |
| Connector B | 1 - Fiber Optic MT-RJ Male |
| Performance | |
| Fiber Classification | OM2 |
| Fiber Type | Multi Mode |
| Physical Characteristics | |
| Color | Orange |
| Cable Length | 6.6 ft [2 m] |
| Product Length | 6.6 ft [2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- 50FIBMTMT2_Datasheet.pdf
English - 50FIBMTMT2_Datasheet-ES.pdf
Español - 50FIBMTMT2_Datasheet-FR.pdf
Français - 50FIBMTMT2_Datasheet-IT.pdf
Italiano - 50FIBMTMT2_Datasheet-NL.pdf
Nederlands



