5m Multimode 62.5/125 Duplex Fiber Patch Cable ST - ST
FIBSTST5 $43.99 USD
In Stock: United States : 5
This duplex 62.5/125 Multimode Fiber Optic patch cable assembly provides the necessary link between Fiber networking devices for high-speed, long-distance networks. Each cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability. The same lifetime warranty that applies to all StarTech.com cables protects our
customers from any problems they might encounter with our cables.
The StarTech.com Advantage
- Fiber optic cables provide a higher quality signal over a greater distance
- Fiber optic cabling can maximize wiring conduit usage while minimizing installation problems
Features
- StarTech.com's lifetime warranty on cables
- All fiber optic cables are individually tested and certified
Applications
- Used by high-speed, long-distance networks with mission critical data.
Product Numbers
| Synnex US | STA-FIBSTST5 |
| UPC Code | 065030790314 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fiber Size | 62.5/125 |
| Connector(s) | |
| Connector A | 1 - Fiber Optic ST Male |
| Connector B | 1 - Fiber Optic ST Male |
| Performance | |
| Fiber Classification | OM1 |
| Fiber Type | Multi Mode |
| Physical Characteristics | |
| Color | Orange |
| Cable Length | 16.4 ft [5 m] |
| Product Length | 16.4 ft [5 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 5 M Multimode Fiber Optic Cable ST-ST |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FIBSTST5_Datasheet.pdf
English - FIBSTST5_Datasheet-ES.pdf
Español - FIBSTST5_Datasheet-FR.pdf
Français - FIBSTST5_Datasheet-IT.pdf
Italiano - FIBSTST5_Datasheet-NL.pdf
Nederlands







