Clearance
10 ft. Cisco LFH to V.35M DTE Router Cable
LFHV35DTE_10 $0.99 USD
In Stock: United States : 72
Prices may be lower from Resellers: View all Resellers View all Distributors
The StarTech.com DTE Cisco router cable is a cost-effective substitute that performs like the original. Every specification right down to the teal color is matched for flawless operation and a lifetime of worry-free, dependable service.
Product Numbers
| UPC Code | 065030782319 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - LFH DB-60 (60 pin; Cisco Serial) Male |
| Connector B | 1 - V.35 (34 pin; Cisco Serial) Male |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 10 ft [3 m] |
| Product Length | 10 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 10 Ft. Cisco LFH to V.35 Male DTE Router Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- LFHV35DTE_10_Datasheet.pdf
English - LFHV35DTE_10_Datasheet-ES.pdf
Español - LFHV35DTE_10_Datasheet-FR.pdf
Français - LFHV35DTE_10_Datasheet-IT.pdf
Italiano - LFHV35DTE_10_Datasheet-NL.pdf
Nederlands



