1 ft N Female to SMA Wireless Antenna Adapter Cable - F/M
NSMA1FM $28.99 USD
In Stock: United States : 66
Prices may be lower from Resellers: View all Resellers View all Distributors
Do you need antenna cables for you wireless LAN Antennas? StarTech.com offers a variety of adapter cables to suit your specific needs.
Constructed with top quality components and backed by our lifetime warranty.
The StarTech.com Advantage
- Designed to work with wireless LAN antennas
- Extends the distance between wireless antennas and wireless networking devices
Features
- Low loss at 2.4 GHz frequency range
- Optimized for use with StarTech.com’s networking devices and wireless antennas
- Converts SMA type connectors to N Female connectors
Applications
- Conversion adapter cable for Wireless Devices with SMA antenna connectors
- Designed to work with StarTech.com’s Routers, Access Point and PCI cards
- Also works with 3COM wireless networking devices
Product Numbers
| TechData Dis | 00385P |
| Synnex US | STA-NSMA1FM |
| UPC Code | 065030809634 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - N Connector (RF Coax) Female |
| Connector B | 1 - SMA (Coax; SubMiniature A) Male |
| Performance | |
| General Specifications | N Female & SMA |
| RG400U | |
| Physical Characteristics | |
| Color | Copper |
| Cable Length | 1 ft [0.3 m] |
| Product Length | 1 ft [0.3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 ft N Female to SMA Wireless Antenna Adapter Cable - F/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- NSMA1FM_Datasheet.pdf
English - NSMA1FM_Datasheet-ES.pdf
Español - NSMA1FM_Datasheet-FR.pdf
Français - NSMA1FM_Datasheet-IT.pdf
Italiano - NSMA1FM_Datasheet-NL.pdf
Nederlands







