10 ft Cross Wired DB9 to DB25 Serial Null Modem Cable - M/F
SCNM925MF $9.99 USD
In Stock: United States : 75
Prices may be lower from Resellers: View all Resellers View all Distributors
By using this 10 ft. Cross Wired Serial/Null Modem Cable (DB9M to DB25F), you can connect a 25 pin serial port to a serial printer or transfer files from PC to PC in your workspace. Backed by Lifetime Warranty.
The StarTech.com Advantage
- Connect a 25 pin serial port to a serial printer
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
- Connects 25 pin serial port to a serial printer
- Can be used for PC-PC File transfer
Product Numbers
| Synnex US | STA-SCNM925MF |
| UPC Code | 065030773096 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Male |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Female |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 10 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 10 Ft. Serial Null Modem Cable 9-25 M/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCNM925MF_Datasheet.pdf
English - SCNM925MF_Datasheet-ES.pdf
Español - SCNM925MF_Datasheet-FR.pdf
Français - SCNM925MF_Datasheet-IT.pdf
Italiano - SCNM925MF_Datasheet-NL.pdf
Nederlands




