10 ft DB25 to DB9 Serial Modem Cable - M/F
MC10MF $7.99 USD
In Stock: United States : 32
StarTech.com AT modem cables are fully molded and shielded for reliability and durability in any environment - capable of supporting sustained transfer rates in excess of 430 kbps with an extremely low error rate, making them suitable for any application.
The StarTech.com Advantage
- Replace worn-out or missing DB9 Serial Modem Cables with this high quality, 10ft DB25 to DB9 Serial Modem Cable
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
- Connects 9 pin serial port to modem
- Connects 9 pin serial port to a switchbox
Product Numbers
| ASI Distribution USA | 89163 |
| Synnex US | STA-MC10MF |
| UPC Code | 065030772945 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Female |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Male |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 10 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 10 FOOT MODEM CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- MC10MF_Datasheet.pdf
English - MC10MF_Datasheet-ES.pdf
Español - MC10MF_Datasheet-FR.pdf
Français - MC10MF_Datasheet-IT.pdf
Italiano - MC10MF_Datasheet-NL.pdf
Nederlands











