10 ft IEEE-1284 DB25 to Mini Centronics 36 Parallel Printer Cable M/M
1284DB25_10Connect your PC to a parallel printer
$15.99 USD
In Stock: United States : 101
This 10ft Parallel Printer Cable features one DB25 Male connector and one Half Pitch Centronics 36 Male connector, providing a simple connection between a computer with a standard parallel port and a device with an IEEE 1284 port.
Backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Position your printer up to 10 feet away from your computer
- Replace worn-out or missing parallel cables with this high quality, 10ft Parallel Printer Cable
- Backed by StarTech.com's lifetime warranty
Applications
- Connects a computer with a standard parallel port to a device with an IEEE 1284 port
Product Numbers
| Dell Harmony | A0963955 |
| TechData Dis | 46062K |
| Ingram Micro USA | 212832 |
| Synnex US | STA-1284DB25_10 |
| UPC Code | 065030773423 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - Mini-Centronics (36 pin; Half-Pitch) Male |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 10 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 10 ft IEEE-1284 DB25 to Mini Centronics 36 Parallel Printer Cable M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- 1284DB25_10_Datasheet.pdf
English - 1284DB25_10_Datasheet-ES.pdf
Español - 1284DB25_10_Datasheet-FR.pdf
Français - 1284DB25_10_Datasheet-IT.pdf
Italiano - 1284DB25_10_Datasheet-NL.pdf
Nederlands














