20 ft DB25 to Centronics 36 Parallel Printer Cable - M/M
PC20 $19.99 USD
In Stock: United States : 81
This 20ft 1284 Parallel Printer Cable features one DB25 Male connector and one Centronics 36 Male connector, providing a simple a way to connect an IEEE-1284 printer (Centronics-36 port) to your PC or data switch (DB25 port).
Expertly designed and constructed of top quality materials, the 1284 parallel printer cable is backed by our lifetime warranty.
The StarTech.com Advantage
- Position your printer up to 20 feet away from your computer
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
- Connects PC to a parallel printer
- Connects dataswitch to a parallel printer
Product Numbers
| TechData Dis | 20245A |
| ASI Distribution USA | 106183 |
| Ingram Micro USA | CN0160 |
| Synnex US | STA-PC20 |
| UPC Code | 065030200677 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - Centronics (36 pin) Male |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 20 ft [6.1 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - 20 FOOT PARALLEL PRINTER CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- PC20_Datasheet.pdf
English - PC20_Datasheet-ES.pdf
Español - PC20_Datasheet-FR.pdf
Français - PC20_Datasheet-IT.pdf
Italiano - PC20_Datasheet-NL.pdf
Nederlands




















