50 ft DB25 to Centronics 36 Parallel Printer Cable - M/M
PC50 $27.99 USD
In Stock: United States : 4
StarTech.com’s 50ft DB25 to Centronics 36 Parallel Printer Cable is perfect for connecting a PC or data switch to a parallel printer.
This 50-foot parallel printer cable is built with only the highest-quality components and is backed by StarTech.com’s lifetime warranty.
The StarTech.com Advantage
- Position your printer up to 50 feet away from your computer
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
- Connects PC to a parallel printer
- Connects dataswitch to a parallel printer
Product Numbers
| UPC Code | 065030200691 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - Centronics (36 pin) Male |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 50 ft [15.2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 2.3 lb [1.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 50 FOOT PRINTER CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- PC50_Datasheet.pdf
English - PC50_Datasheet-ES.pdf
Español - PC50_Datasheet-FR.pdf
Français - PC50_Datasheet-IT.pdf
Italiano - PC50_Datasheet-NL.pdf
Nederlands



