50 ft IEEE-1284 Parallel Printer Cable A-B
PC50_1284 $41.99 USD
In Stock: United States : 26
Prices may be lower from Resellers: View all Resellers View all Distributors
Connect a PC or dataswitch to a high-speed parallel printer with this IEEE 1284 Printer Cable (A-B) from StarTech.com. All of our cable products come with the same lifetime warranty customers have come to rely on that makes us stand out from the crowd.
The StarTech.com Advantage
- Position your printer up to 50 feet away from your computer
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| UPC Code | 065030778091 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - Centronics (36 pin) Male |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 50 ft [15.2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 2.9 lb [1.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 50 FOOT IEEE-1284 PRINTER CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- PC50_1284_Datasheet.pdf
English - PC50_1284_Datasheet-ES.pdf
Español - PC50_1284_Datasheet-FR.pdf
Français - PC50_1284_Datasheet-IT.pdf
Italiano - PC50_1284_Datasheet-NL.pdf
Nederlands

