6 ft IEEE-1284 DB25 to Mini Centronics 36 Parallel Printer Cable M/M
1284DB25 $9.99 USD
In Stock: United States : 153
This 6ft IEEE-1284 Parallel Printer Cable (M/M) is a cost-effective solution for connecting a computer with an IEEE 1284 port to a device with a standard parallel port. Backed by Lifetime Warranty.
The StarTech.com Advantage
- Position your printer up to 6 feet away from your computer
- Replace worn-out or missing parallel cables with this high quality, 6ft Parallel Printer Cable
- Backed by StarTech.com's lifetime warranty
Applications
- Connects a computer with a standard parallel port to a device with a IEEE 1284 port
Product Numbers
| TechData Dis | 090109 |
| ASI Distribution USA | 82197 |
| Ingram Micro USA | 212833 |
| Synnex US | STA-1284DB25 |
| UPC Code | 065030773232 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - Mini-Centronics (36 pin; Half-Pitch) Male |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Ft. IEEE-1284 Printer Cable A-C |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- 1284DB25_Datasheet.pdf
English - 1284DB25_Datasheet-ES.pdf
Español - 1284DB25_Datasheet-FR.pdf
Français - 1284DB25_Datasheet-IT.pdf
Italiano - 1284DB25_Datasheet-NL.pdf
Nederlands












