8in DB25 Parallel Female to IDC 25 Pin Header Slot Plate
PLATE25F $6.99 USD
In Stock: United States : 87
Prices may be lower from Resellers: View all Resellers View all Distributors
This 25-pin Parallel to 25-pin Header Slot Plate features one DB25 Female connector and one IDC 25 connector.
Backed by Lifetime Warranty and constructed of only top quality components, our Parallel Slot Plate adapter offers a cost-effective solution for adding a Parallel device connection using a compatible motherboard.
The StarTech.com Advantage
- Add a 25-pin Parallel port to the back of your computer
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Synnex US | STA-PLATE25F |
| UPC Code | 065030782401 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - IDC (25 pin; Motherboard Header) Female |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Female |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 8 in [204 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - DB25 Female to 26 pin Header PC Blanking Plate |
Certifications, Reports and Compatibility
Related Products
PLATE25F16 16in DB25 Parallel Female to IDC 25 Pin Header Slot Plate Add an extra parallel port to the back of your PC from your motherboard
$7.99
PLATE925 DB9 and DB25 Expansion Slot Plate Add an extra spot for a DB9 and DB25 connector in a Full Profile Expansion slot
$5.99
Downloads
Data Sheet(s)
- PLATE25F_Datasheet.pdf
English - PLATE25F_Datasheet-ES.pdf
Español - PLATE25F_Datasheet-FR.pdf
Français - PLATE25F_Datasheet-IT.pdf
Italiano - PLATE25F_Datasheet-NL.pdf
Nederlands


