9in 9 Pin Serial Male to 10 Pin Motherboard Header Slot Plate Adapter
PLATE9MB $6.99 USD
In Stock: United States : 777
This 9-Pin Male Serial Slot Plate turns a 9-pin serial motherboard header into a serial port that can be mounted to the rear panel of a computer chassis - a cost-effective solution for replacing damaged serial ports or adding new ones.
The StarTech.com Advantage
- Add a 9-pin Serial Male port to the back of your computer
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Synnex US | STA-PLATE9MB |
| UPC Code | 065030808934 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - IDC (10 pin; Motherboard Header) Female |
| Connector B | 1 - DB-9 (9 pin; D-Sub) Male |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 9 in [229 mm] |
| Special Notes / Requirements | |
| Note | Conforms to Apex10-Everex-Intel Specification, please refer to wiring diagram on the Downloads Tab |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
Certifications, Reports and Compatibility
Related Products
PLATE9M16 16in (40cm) 9 Pin Serial Male to 10 Pin Motherboard Header Slot Plate Add an extra serial port to the back of your PC from your motherboard.
$6.99
PLATE9MLP 9 Pin Serial Male to 10 Pin Motherboard Header LP Slot Plate Add a DB9 serial port to the rear panel of a small form factor/low profile computer.
$6.99
PLATE9M25MB 9 Pin & 25 Pin Serial to 10 Pin IDC Header Slot Plate Adapter Add a rear external DB9M and DB25M connector to a chassis from internal serial headers
$7.99
Downloads
Manual(s):
- PLATE9Mb.pdf
English
Data Sheet(s)
- PLATE9MB_Datasheet.pdf
English - PLATE9MB_Datasheet-ES.pdf
Español - PLATE9MB_Datasheet-FR.pdf
Français - PLATE9MB_Datasheet-IT.pdf
Italiano - PLATE9MB_Datasheet-NL.pdf
Nederlands






