15 ft Black 3-in-1 PS/2 KVM Extension Cable
3N1PSEXT15BKStarTech.com's 15ft (black) PC99 3-in-1 KVM Extension cable allow you to extend the reach of your existing PS/2 keyboard and mouse, and VGA monitor cables, without the mess and tangle of having to use three separate extension cables.
The 3-in-1 Extension cable features high quality keyboard and mouse connectors, color-coded to PC99 specifications for easier peripheral connections.
The video component of the cable features double-shielding and a ferrite core to eliminate EMI signal interference, and is constructed using high quality mini-coaxial wire for crystal clear video quality at any resolution.
Designed to provide a durable peripheral connection, this high quality 3-in-1 Keyboard/Mouse/Monitor cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Eliminates tangled keyboard, monitor, and mouse cables
- All cables are backed by StarTech.com's lifetime warranty
Features
- Tangle free 3-in-1 design
- All connectors are color coded to PC99 specifications for easy installation
- Keyboard, monitor, and mouse cables are separated for 1 foot from each end for easy connection
- Video cable is constructed of mini-coax wire for ultimate picture clarity
- Ferrite core on the video cable virtually eliminates EMI interference
Applications
- Used to extend and detangle the lengths of keyboard, monitor, and mouse cables behind your workstation
Product Numbers
| TechData Dis | 852586 |
| Ingram Micro USA | 779085 |
| Synnex US | STA-3N1PSEXT15BK |
| UPC Code | 065030796422 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| 2 - PS/2 (6 pin; Mini-DIN) Male | |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Performance | |
| Maximum Cable Length | 25 ft [7.6 m] |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 15 ft [4.6 m] |
| Product Length | 15 ft [4.6 m] |
| Packaging Information | |
| Shipping (Package) Weight | 2 lb [0.9 kg] |
| What's in the Box | |
| Included in Package | 1 - 15 ft Black PC99 3-in-1 Console Cable |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- 3N1PSEXT15BK_Datasheet.pdf
English - 3N1PSEXT15BK_Datasheet-ES.pdf
Español - 3N1PSEXT15BK_Datasheet-FR.pdf
Français - 3N1PSEXT15BK_Datasheet-IT.pdf
Italiano - 3N1PSEXT15BK_Datasheet-NL.pdf
Nederlands















