50 ft PS/2 Keyboard or Mouse Extension Cable - M/F
KXT102_50Extend the distance between your PS/2 keyboard or mouse and your computer by 50ft
This 50ft PS/2 Keyboard/Mouse Extension cable features a 6 DIN male connector and a 6 DIN female connector, allowing you to extend the connection distance between a PS/2 mouse or keyboard and the host computer by up to 50ft.
The extension cable offers a cost-effective and convenient way to connect PS/2 peripherals at longer distances than would typically be possible, allowing you to position peripherals as needed, without the hassle of connection length limitations.
The StarTech.com Advantage
- Extend the reach of your keyboard/mouse devices by 50ft, and position your peripherials as needed
- Replace worn-out or missing Keyboard or Mouse cables with this high quality, 50ft Keyboard/Mouse Extension Cable
- Backed by StarTech.com's lifetime warranty
Product Numbers
| UPC Code | 065030777803 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - PS/2 (6 pin; Mini-DIN) Male |
| Connector B | 1 - PS/2 (6 pin; Mini-DIN) Female |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 50 ft [15.2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.9 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - 50 Ft. PS/2 Keyboard/Mouse Extension Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- KXT102_50_Datasheet.pdf
English - KXT102_50_Datasheet-ES.pdf
Español - KXT102_50_Datasheet-FR.pdf
Français - KXT102_50_Datasheet-IT.pdf
Italiano - KXT102_50_Datasheet-NL.pdf
Nederlands




