6 ft Black 4-in-1 PS/2 KVM Extension Cable
4N1PSEXT6BKThis 6ft 4-in-1 PS/2 KVM Extension Cable lets you position your keyboard, monitor, mouse, and speakers away from your computer without the clutter of four separate extension cables.
The PS/2 KVM Extension Cable offers VGA, PS/2 and audio connectivity in a single cable, eliminating tangles and a cluttered workspace. The high-quality video cable features double-shielding and a ferrite core to eliminate signal interface, giving you crystal-clear video quality.
Each connector is color-coded according to PC99 specifications for easy installation.
The StarTech.com Advantage
- Eliminates tangled keyboard, monitor, mouse, and speaker extension cables
- StarTech cables are constructed of top-quality components and are backed by a lifetime guarantee
Features
- Tangle free 4-in-1 design
- All connectors are color coded to PC99 specifications for easy installation
- Keyboard, monitor, mouse, and speaker cables are separated for 1 ft from each end for easy connection
- Video cable is constructed of mini-coax wire for ultimate picture clarity
- Ferrite core on the video cable virtually eliminates EMI interference
- Gold plated audio connectors for crisp clear sound
Applications
- Reduces the mess of tangled cords by fusing 4 into one
Product Numbers
| TechData Dis | 857174 |
| D and H | 4N1PSEXT6BK |
| Ingram Micro USA | 779095 |
| Synnex US | STA-4N1PSEXT6BK |
| UPC Code | 065030796446 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - 3.5 mm Mini-Jack (3 Position) Male |
| 1 - VGA (15 pin; High Density D-Sub) Male | |
| 2 - PS/2 (6 pin; Mini-DIN) Male | |
| Connector B | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Performance | |
| Maximum Cable Length | 25 ft [7.6 m] |
| Physical Characteristics | |
| Color | Black |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 ft. Black PC99 4-in-1 Console Cable |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- 4N1PSEXT6BK_Datasheet.pdf
English - 4N1PSEXT6BK_Datasheet-ES.pdf
Español - 4N1PSEXT6BK_Datasheet-FR.pdf
Français - 4N1PSEXT6BK_Datasheet-IT.pdf
Italiano - 4N1PSEXT6BK_Datasheet-NL.pdf
Nederlands

















