6 ft Black 4-in-1 USB KVM Extension Cable
4N1USEXT6BKThis 6ft (black) 4-in-1 USB KVM Extension Cable lets you position your keyboard, monitor, mouse, and speakers away from your computer without the clutter of four separate extension cables.
The USB KVM Extension Cable offers VGA, USB (mouse/keyboard) and audio connectivity in a single cable, eliminating tangles and a cluttered workspace. The high-quality video cable features double-shielding and a ferrite core to eliminate signal interface, giving you crystal-clear video quality.
Each connector is color-coded according to PC99 specifications for easy installation.
The StarTech.com Advantage
- The 4-in-1 Console Extension Cable is perfect for extending your console with USB keyboard and mouse up to 6ft away from your computer
- StarTech.com 4-in-1 console extension cable eliminates clutter caused by regular cables and improves cable management
- Backed by StarTech.com lifetime warranty
Features
- Single cable design extends VGA, Speakers, USB keyboard and Mouse
- PVC construction allows greater flexibility and durability
- All connectors are color coded to PC99 specifications for easy installation
- USB Keyboard, monitor, USB mouse, and speaker cables are separated for 1 ft from each end for easy connection
- Video cable is constructed of mini-coax wire for ultimate picture clarity
- Gold plated audio connectors for crisp clear sound
Applications
- Allows easy extension from your desktop computer
- Reduces the mess of tangled cords by fusing 4 into one
Product Numbers
| TechData Dis | 07374B |
| Ingram Micro USA | C45586 |
| Synnex US | STA-4N1USEXT6BK |
| UPC Code | 065030800006 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - 3.5 mm Mini-Jack (3 Position) Male |
| 1 - VGA (15 pin; High Density D-Sub) Male | |
| 2 - USB A (4 pin) Male | |
| Connector B | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| 2 - USB A (4 pin) Female | |
| Physical Characteristics | |
| Color | Black |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - 6ft.Black USB 4-in-1 Console Ext Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- 4N1USEXT6BK_Datasheet.pdf
English - 4N1USEXT6BK_Datasheet-ES.pdf
Español - 4N1USEXT6BK_Datasheet-FR.pdf
Français - 4N1USEXT6BK_Datasheet-IT.pdf
Italiano - 4N1USEXT6BK_Datasheet-NL.pdf
Nederlands



















