6 ft 4-in-1 PS/2 KVM Extension Cable
M4N1PSEXT6The StarTech.com PC99 4-in-1 Extension Cable allows keyboard, monitor, mouse, and speaker cables to be extended without the mess and tangle of 4 separate traditional cables.
Our exclusive design takes 4 separate extension cables and fuses them into 1 neat tangle-free cable. Each connector end is color coded according to PC99 specifications for ease of identification when connecting the peripherals.
The video component of the cable is constructed with high-quality mini-coaxial wire for crystal clear video quality at any resolution. Double shielding and a ferrite core on the video cable virtually eliminate any external signal interference.
The audio portion of the cable is made with shielded wire and gold plated connectors for ultimate clarity.
The StarTech.com Advantage
- Eliminates tangled keyboard, monitor, mouse, and speaker extension cables
Features
- Tangle free 4-in-1 design
- All connectors are color coded to PC99 specifications for easy installation
- Keyboard, monitor, mouse, and speaker cables are separated for 1 ft from each end
- Video cable is constructed of mini-coax wire for ultimate picture clarity
- Ferrite core on the video cable virtually eliminates EMI interference
- Gold plated audio connectors for crisp clear sound
Applications
- Reduces the mess of tangled cords by fusing 4 into one
Product Numbers
| Ingram Micro USA | 260699 |
| Synnex US | STA-M4N1PSEXT6 |
| UPC Code | 065030793032 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - 3.5 mm Mini-Jack (3 Position) Male |
| 1 - VGA (15 pin; High Density D-Sub) Male | |
| 2 - PS/2 (6 pin; Mini-DIN) Male | |
| Connector B | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Performance | |
| Maximum Cable Length | 25 ft [7.6 m] |
| Physical Characteristics | |
| Color | Beige |
| Cable Length | 6 ft [1.8 m] |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 ft. PC99 4-in-1 Audio KVM Extension Cable |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- M4N1PSEXT6_Datasheet.pdf
English - M4N1PSEXT6_Datasheet-ES.pdf
Español - M4N1PSEXT6_Datasheet-FR.pdf
Français - M4N1PSEXT6_Datasheet-IT.pdf
Italiano - M4N1PSEXT6_Datasheet-NL.pdf
Nederlands










