6in PS/2 to AT IBM Keyboard Cable Adapter M/F
GC56MFCABLEConnect a 6-pin MiniDIN keyboard to a computer with a large 5-pin DIN port
$7.99 USD
In Stock: United States : 132
This AT to PS/2 keyboard adapter allows a keyboard with the 6-pin MiniDIN keyboard connector to be plugged into a computer with a large 5-pin DIN jack.
The StarTech.com Advantage
- A cost-effective way of connecting a small 6-pin MiniDIN keyboard to a large 5-pin DIN jack
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| ASI Distribution USA | 123005 |
| Ingram Micro USA | 839820 |
| Synnex US | STA-GC56MFCABLE |
| UPC Code | 065030784795 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - AT Keyboard (5 pin; DIN; IBM AT) Male |
| Connector B | 1 - PS/2 (6 pin; Mini-DIN) Female |
| Physical Characteristics | |
| Product Length | 6 in [152.4 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 inch 5-to-6 pin Keyboard Adapter Cable |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- GC56MFCABLE_Datasheet.pdf
English - GC56MFCABLE_Datasheet-ES.pdf
Español - GC56MFCABLE_Datasheet-FR.pdf
Français - GC56MFCABLE_Datasheet-IT.pdf
Italiano - GC56MFCABLE_Datasheet-NL.pdf
Nederlands













