Clearance
IBM Keyboard Adapter 5 DIN F to 6 DIN F
GC56FF $0.49 USD
In Stock: United States : 194
Prices may be lower from Resellers: View all Resellers View all Distributors
Only the best-quality components are used when StarTech.com’s expert manufacturing team creates our cable supplies and this adapter is no different. Our IBM Keyboard Adapter 5 DIN F to 6 DIN F is used to change 5-pin DIN Male to 6-pin DIN Female connector. Backed with a lifetime warranty, these cables help StarTech.com maintain our tradition of offering top-notch parts and products for the best price possible.
Product Numbers
| UPC Code | 065030771481 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - AT Keyboard (5 pin; DIN; IBM AT) Female |
| 1 - PS/2 (6 pin; Mini-DIN) Female | |
| Performance | |
| General Specifications | 5 DIN Female, 6 DIN Female |
| Physical Characteristics | |
| Color | Beige |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - IBM Keyboard Adaptor 5 to 6 Pin F/F |
Downloads
Data Sheet(s)
- GC56FF_Datasheet.pdf
English - GC56FF_Datasheet-ES.pdf
Español - GC56FF_Datasheet-FR.pdf
Français - GC56FF_Datasheet-IT.pdf
Italiano - GC56FF_Datasheet-NL.pdf
Nederlands


