PS/2 Keyboard or Mouse Cable Adapter M/M
GC6MM $6.99 USD
In Stock: United States : 386
This PS/2 Gender Changer (6-DIN M to 6-DIN M) converts a 6-pin DIN Female connector to a 6-pin DIN Male connector. The PS/2 Gender Changer provides a dependable connectivity solution and is backed by StarTech.com's lifetime warranty.
The StarTech.com Advantage
- A cost-effective way of converting a 6-pin DIN Female connector to a 6-pin DIN Male connector
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A1752366 |
| TechData Dis | 852535 |
| D and H | GC6MM |
| Ingram Micro USA | F40426 |
| Synnex US | STA-GC6MM |
| UPC Code | 065030780582 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - PS/2 (6 pin; Mini-DIN) Male |
| Connector B | 1 - PS/2 (6 pin; Mini-DIN) Male |
| Physical Characteristics | |
| Color | Beige |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Pin MiniDIN Male to Male Gender Change |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- GC6MM_Datasheet.pdf
English - GC6MM_Datasheet-ES.pdf
Español - GC6MM_Datasheet-FR.pdf
Français - GC6MM_Datasheet-IT.pdf
Italiano - GC6MM_Datasheet-NL.pdf
Nederlands



















