Clearance
PS/2 to Serial IBM Mouse Cable Adapter M/F
GC96MF $0.89 USD
In Stock: United States : 218
Prices may be lower from Resellers: View all Resellers View all Distributors
Only the best-quality components are used when StarTech.com’s expert manufacturing team creates our cable supplies and this adapter is no different. Our IBM Mouse Adapter DB9M to 6 DIN F is used to change a 9 pin female serial connector to a PS/2 Female connector. Backed with a lifetime warranty, these cables help StarTech.com maintain our tradition of offering top-notch parts and products for the best price possible.
Product Numbers
| Dell Harmony | A4303174 |
| UPC Code | 065030771498 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Male |
| Connector B | 1 - PS/2 (6 pin; Mini-DIN) Female |
| Performance | |
| General Specifications | DB9 Male, 6 DIN Female |
| Physical Characteristics | |
| Color | Beige |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - IBM Mouse Adaptor 9 to 6 Pin M/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- GC96MF_Datasheet.pdf
English - GC96MF_Datasheet-ES.pdf
Español - GC96MF_Datasheet-FR.pdf
Français - GC96MF_Datasheet-IT.pdf
Italiano - GC96MF_Datasheet-NL.pdf
Nederlands

