Clearance
Fiber Optics Loopback Tester with LC Connector
LCFIBLBTEST $14.99 USD
In Stock: United States : 3
The Startech.com Fiber Loopback Tester provides you with a looped signal from the source device to hardware for testing purposes.
It allows you to easily test the Fiber connections for both transmitting and receiving functions.
Applications
- Allows you to confirm that the Fiber or Ethernet circuit loop is complete
Product Numbers
| UPC Code | 065030810425 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - Fiber Optic LC Male |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- LCFIBLBTEST_Datasheet.pdf
English - LCFIBLBTEST_Datasheet-ES.pdf
Español - LCFIBLBTEST_Datasheet-FR.pdf
Français - LCFIBLBTEST_Datasheet-IT.pdf
Italiano - LCFIBLBTEST_Datasheet-NL.pdf
Nederlands