Mini Serial Tester DB25 to DB25 - F/M
MT25 $8.99 USD
In Stock: United States : 23
This compact Serial Tester provides a convenient, time-saving way to test and monitor DB25 cables and devices.
The Serial Tester is backed by Lifetime Warranty and free lifetime technical support.
Applications
- Used for troubleshooting and monitoring RS232 cables and devices
Product Numbers
| Synnex US | STA-MT25 |
| UPC Code | 065030771665 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Female |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Male |
| Physical Characteristics | |
| Color | Beige |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Serial Mini Tester |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- MT25_Datasheet.pdf
English - MT25_Datasheet-ES.pdf
Español - MT25_Datasheet-FR.pdf
Français - MT25_Datasheet-IT.pdf
Italiano - MT25_Datasheet-NL.pdf
Nederlands













