3 ft USB 2.0 Cable for Fuji Digital Camera - USB A to USB Mini B
USB2ABFUJI3Transfer sharper, more natural images and sound at higher speeds
This high-quality Mini B USB 2.0 cable is compatible with most Fuji digital cameras and is a cost effective way to maximize it's performance.
This cable uses pure digital data transfer for sharper, more natural images and sound at higher speeds.
Like all our cable products, these USB 2.0 cables are backed by StarTech.com’s lifetime warranty.
The StarTech.com Advantage
- High speed USB 2 cable
- Maximize your Fuji cameras performance
- Lifetime Warranty
Applications
- Compatible with most Fuji digital cameras
Product Numbers
| Dell Harmony | A0963873 |
| TechData Dis | 46074K |
| Ingram Micro USA | K90240 |
| Synnex US | STA-USB2ABFUJI3 |
| UPC Code | 065030810463 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - USB A (4 pin) Male |
| Connector B | 1 - USB Mini (4 pin) Male |
| Physical Characteristics | |
| Product Length | 3 ft [0.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 3 ft USB 2.0 Cable for Fuji Digital Camera - USB A to USB Mini B |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- USB2ABFUJI3_Datasheet.pdf
English - USB2ABFUJI3_Datasheet-ES.pdf
Español - USB2ABFUJI3_Datasheet-FR.pdf
Français - USB2ABFUJI3_Datasheet-IT.pdf
Italiano - USB2ABFUJI3_Datasheet-NL.pdf
Nederlands


















