6 ft USB 2.0 Cable for Fuji Digital Camera - USB A to USB Mini B
USB2ABFUJI6 $8.99 USD
In Stock: United States : 124
Prices may be lower from Resellers: View all Resellers View all Distributors
This high-quality Mini B USB 2.0 cable is compatible with most Fuji digital cameras and is a cost effective way to maximize it's performance.
This cable uses pure digital data transfer for sharper, more natural images and sound at higher speeds.
Like all our cable products, these USB 2.0 cables are backed by StarTech.com’s lifetime warranty.
The StarTech.com Advantage
- High speed USB 2 cable
- Maximize your Fuji cameras performance
- Lifetime Warranty
Applications
- Compatible with most Fuji digital cameras
Product Numbers
| UPC Code | 065030810470 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - USB Mini (4 pin) Male |
| Connector B | 1 - USB A (4 pin) Male |
| Physical Characteristics | |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- USB2ABFUJI6_Datasheet.pdf
English - USB2ABFUJI6_Datasheet-ES.pdf
Español - USB2ABFUJI6_Datasheet-FR.pdf
Français - USB2ABFUJI6_Datasheet-IT.pdf
Italiano - USB2ABFUJI6_Datasheet-NL.pdf
Nederlands

