3 ft 24V to 2x4 PoweredUSB Cable
PUSB2X424V03This 3ft 24V to 2x4 Powered USB Cable features one 24v Powered USB Connector as well as one 2x4 Pin Connector, providing a durable 3ft connection for Powered USB devices.
Providing both USB data and USB device power through a single cable, Powered USB technology is emerging as the industry standard in a broad range of environments including retail POS, industrial, security and medical, based on true plug-and-play connectivity.
StarTech.com's versatile line of powered USB cables offers the high quality design and construction needed to usher in a new generation of USB connectivity, providing superb grounding and protection for all components as well as protection against the normal wear and tear that can result from repeated insertions and removals. This 24V to 2x4 Powered USB Cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Has a unique cable locking feature
- Compatible with USB 1.1/2.0 standards and Powered USB peripheral devices
- Backed by StarTech.com's Lifetime warranty!
Features
- Compatible with USB 1.1/2.0 standards and Powered USB peripheral devices
- Eliminating external power supply needs for USB peripheral devices such as receipt printers, signature capture devices and bar-code scanners
- Has a unique cable locking feature
- Plug and Play
- Reduces clutter and frees up space
Product Numbers
| Synnex US | STA-PUSB2X424V03 |
| UPC Code | 065030826853 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - PoweredUSB 24V (8 pin; Host Side) Male |
| Connector B | 1 - PoweredUSB 2x4 (8 pin; Remote Side) Female |
| Physical Characteristics | |
| Cable Length | 3 ft [0.9 m] |
| Product Length | 3 ft [0.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- PUSB2X424V03_Datasheet.pdf
English - PUSB2X424V03_Datasheet-ES.pdf
Español - PUSB2X424V03_Datasheet-FR.pdf
Français - PUSB2X424V03_Datasheet-IT.pdf
Italiano - PUSB2X424V03_Datasheet-NL.pdf
Nederlands




