3 ft 24V to 2x4 PoweredUSB Cable
PUSBDYB24V03Providing both USB data and USB device power through a single cable, Powered USB technology is emerging as the industry standard in a broad range of environments including retail POS, industrial, security and medical, based on true plug-and-play connectivity.
StarTech.com's versatile line of powered USB cables provides the high quality design and construction needed to usher in a new generation of USB connectivity, providing superb grounding and protection for all components as well as protection against the normal wear and tear that can result from repeated insertions and removals.
This 24v to Hosiden + USB B Powered USB cable is backed by lifetime warranty to ensure long-lasting durability and optimum performance.
The StarTech.com Advantage
- Power your peripheral and provide USB connectivity with a single cable.
- Backed by StarTech.com's lifetime warranty
- Reduces clutter and frees up space
Features
- Power your peripheral and provide USB connectivity with a single cable.
- Compatible with USB 1.1/2.0 standards and Powered USB peripheral devices
- Eliminates the use of a power adapter
- Reduces clutter and frees up space
- Plug and Play
Product Numbers
| Dell Harmony | A1497068 |
| TechData Dis | 62025H |
| Ingram Micro USA | N73658 |
| Synnex US | STA-PUSBDYB24V03 |
| UPC Code | 065030826891 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - PoweredUSB 24V (8 pin; Host Side) Male |
| Connector B | 1 - Power DIN (3 pin; Hosiden) Male |
| 1 - USB B (4 pin) Male | |
| Physical Characteristics | |
| Cable Length | 3 ft [0.9 m] |
| Product Length | 3 ft [0.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- PUSBDYB24V03_Datasheet.pdf
English - PUSBDYB24V03_Datasheet-ES.pdf
Español - PUSBDYB24V03_Datasheet-FR.pdf
Français - PUSBDYB24V03_Datasheet-IT.pdf
Italiano - PUSBDYB24V03_Datasheet-NL.pdf
Nederlands














