6 ft 24V to Hosiden+USB B PoweredUSB Cable
PUSBDYB24V06Provide both USB data and USB device power through a single cable
This 6ft 24V to Hosiden+USB B Cable features one 24v Powered USB Connector as well as one Hosiden+USB B Connector, providing a durable 6ft connection for Powered USB devices.
Providing both USB data and USB device power through a single cable, Powered USB technology is emerging as the industry standard in a broad range of environments including retail POS, industrial, security and medical, based on true plug-and-play connectivity.
StarTech.com's versatile line of powered USB cables offers the high quality design and construction needed to usher in a new generation of USB connectivity, providing superb grounding and protection for all components as well as protection against the normal wear and tear that can result from repeated insertions and removals. This 24V to Hosiden+USB B Powered USB Cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Power your peripheral and provide USB connectivity with a single cable.
- Reduces clutter and frees up space
- Backed by StarTech.com's lifetime warranty
Features
- Power your peripheral and provide USB connectivity with a single cable.
- Compatible with USB 1.1/2.0 standards and Powered USB peripheral devices
- Eliminates the use of a power adapter
- Reduces clutter and frees up space
- Plug and Play
Product Numbers
| Synnex US | STA-PUSBDYB24V06 |
| UPC Code | 065030826723 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - PoweredUSB 24V (8 pin; Host Side) Male |
| Connector B | 1 - Power DIN (3 pin; Hosiden) Male |
| 1 - USB B (4 pin) Male | |
| Physical Characteristics | |
| Cable Length | 6 ft [1.8 m] |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
Related Products
Accessories
Downloads
Data Sheet(s)
- PUSBDYB24V06_Datasheet.pdf
English - PUSBDYB24V06_Datasheet-ES.pdf
Español - PUSBDYB24V06_Datasheet-FR.pdf
Français - PUSBDYB24V06_Datasheet-IT.pdf
Italiano - PUSBDYB24V06_Datasheet-NL.pdf
Nederlands




