CHECKOUT Your Cart: Empty

USB B to USB A Cable Adapter - M/F

GCUSBABFM
$6.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 229
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This USB 2.0 A-B (Female-Male) adapter converts a USB A Male connector into a USB B Male port.

Backed by Lifetime Warranty, the USB A-B Female/Male adapter is designed for durability and long-lasting reliability.

The StarTech.com Advantage
  • A cost-effective way of converting a USB-A Male connector to a USB-B Male connector
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty
Product Numbers
Dell Harmony A1279506
TechData Dis 852584
ASI Distribution USA 89133
D and H GCUSBABFM
Ingram Micro USA K90227
Synnex US STA-GCUSBABFM
UPC Code 065030783408
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - USB B (4 pin) Male
Connector B 1 - USB A (4 pin) Female
Physical Characteristics
Color Beige
Packaging Information
Shipping (Package) Weight 0 lb [0 kg]
What's in the Box
Included in Package 1 - USB A to B Adapter Female to Male
Certifications, Reports and Compatibility