USB A to USB B Cable Adapter - Female to Female
GCUSBAFBFJoin two standard A to B USB cables together to make a longer cable
$6.99 USD
In Stock: United States : 971
This USB A To USB B cable adapter provides a female USB A port as well as a female USB B port, offering a cost-effective way to interconnect two standard A to B USB cables together for use in place of a longer A to B USB cable.
The StarTech.com Advantage
- Couple two cables together and eliminate the need of replacing existing cables
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Product Numbers
| Dell Harmony | A2376741 |
| TechData Dis | 41338N |
| ASI Distribution USA | 89135 |
| Ingram Micro USA | V06745 |
| Synnex US | STA-GCUSBAFBF |
| UPC Code | 065030832144 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - USB A (4 pin) Female |
| Connector B | 1 - USB B (4 pin) Female |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 1.8 in [45 mm] |
| Product Width | 0.7 in [18 mm] |
| Product Height | 0.6 in [15 mm] |
| Product Weight | 0.5 oz [14 g] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 0.6 oz [16 g] |
| What's in the Box | |
| Included in Package | USB A to USB B Cable Adapter - Female to Female |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- GCUSBAFBF_Datasheet.pdf
English - GCUSBAFBF_Datasheet-ES.pdf
Español - GCUSBAFBF_Datasheet-FR.pdf
Français - GCUSBAFBF_Datasheet-IT.pdf
Italiano - GCUSBAFBF_Datasheet-NL.pdf
Nederlands