3 Port PCI 1394a FireWire Adapter Card with Digital Video Editing Kit
PCI1394_2This 3 Port PCI Low Profile 1394a FireWire Adapter Card turns a motherboard PCI slot into two external IEEE 1394a FireWire slots (1x6-pin, 1x4-pin), and provides an internal (6-pin) FireWire port that can be used in place of the external 6-pin connector - a cost-effective solution that lets you connect any FireWire 400 device to your desktop computer.
Compatible with either Mac or PC computers, the 1394a FireWire card provides a practical solution for connecting iPods, MP3 players, portable drives, digital camcorders and more to your computer and supports hot-swappable connectivity, allowing you to plug, unplug, and swap your FireWire peripherals with ease.
A versatile FireWire video editing solution, the adapter card can be installed in a PCI 5V or PCI-x 3.3V slot, and includes a copy of ULEAD's VideoStudio SE Basic video editing software (Windows only), making it easy to capture and edit video from your digital video camcorder.
The StarTech.com Advantage
- Easily add 2 FireWire ports to your desktop computer
- A fun and easy way to make and edit your own home movies
- Comes complete with a FireWire cable (4-6 Pin M/M) and ULEAD 10 VideoStudio SE Basic video editing software
- Configured with standard bracket and low profile bracket included
Features
- Includes everything needed to edit your own home movies, add scene transitions and other effects with the included ULEAD® VideoStudio® SE software
- High speed data transfer rates of up to 400 Mbits/sec.
- Hot swap capabilities allows you to connect or disconnect devices without turning off your computer
- An internal connector allows for the easy connection of internal FireWire® peripherals
Applications
- iPods/MP3 players
- Portable hard drives
- External CDR-CDRW drives
- DVD drives
- Digital cameras
- Digital camcorders
- Scanners
- Printers
Product Numbers
| Dell Harmony | A0485141 |
| UPC Code | 065030799119 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 3 |
| Interface | FireWire 400 (1394a) |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile (LP bracket incl.) |
| Industry Standards | IEEE 1394 |
| IEEE 1394a | |
| OHCI | |
| PCI 2.1 | |
| Chipset ID | VIA - VT6307 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| Internal Ports | 1 - Firewire 400 (6 pin; IEEE 1394a) Female |
| External Ports | 1 - Firewire 400 (4 pin; IEEE 1394a) Female |
| 1 - Firewire 400 (6 pin; IEEE 1394a) Female | |
| Performance | |
| Maximum Data Transfer Rate | 400 Mbps |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Vista(32/64-bit)/ 7(32/64-bit), Mac OS 8.6 and up, and Linux |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 4.7 in [12 cm] |
| Product Height | 2.4 in [6.1 cm] |
| Special Notes / Requirements | |
| System and Cable Requirements | Unused PCI slot |
| Note | The internal port and the top external port share the same connection, meaning that only one of these two ports can be used at a time. Configured with standard bracket and low profile bracket included |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 2 Port Firewire Card |
| 1 - Firewire Cable | |
| 1 - Low Profile Bracket | |
| 1 - Standard Bracket | |
| 1 - Video Editing Software Kit | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- PCI1394_2xx.pdf
English - PCI1394_2xx-ES.pdf
Español - PCI1394_2xx-FR.pdf
Français
Data Sheet(s)
- PCI1394_2_Datasheet.pdf
English - PCI1394_2_Datasheet-ES.pdf
Español - PCI1394_2_Datasheet-FR.pdf
Français - PCI1394_2_Datasheet-IT.pdf
Italiano - PCI1394_2_Datasheet-NL.pdf
Nederlands

















