1 Port CardBus PCMCIA RS422 RS485 Serial Laptop Adapter Card
CB1S485Add an RS422/485 Serial port to your laptop computer via a CardBus expansion slot
The CB1S485 1 Port CardBus (PCMCIA) RS422 RS485 Serial Laptop Adapter Card offers 16C950 compliant UARTs, providing a high-performance solution for mobile / industrial serial applications.
The RS422/485 card supports Auto Transceiver Turn Around (ATTA), bi-directional 128-byte deep FIFO operation, and maximum data transfer rates of up to 921Kbps, making it a versatile option for connecting RS-422 or RS-485 serial devices to a laptop computer.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Data transfer rates of up to 921 Kbps for peak serial device performance
- Easy to install and use with full step-by-step instruction providing a hassle-free serial solution
Features
- Supports RS-485 and RS-422 serial interfaces
- UART is 16C950 compatible to work with most serial devices
- Maximum data transfer rate up to 921kbps
- 128-byte deep FIFO per transmitter and receiver
- RS-485 mode supports Auto Transceiver Turn Around (ATTA)
- Echo mode prevents and assists software with unexpected bus and data collisions.
Applications
- For use in industrial environments with serial networking devices, high speed modems, monitoring equipment, long distance communication devices and printers
- Ideal for commercial and industrial applications such as POS networks, ATMs, bank teller stations, and CNC based production lines
- Factory Automation
Product Numbers
| Dell Harmony | A1497069 |
| TechData Dis | 62120H |
| ASI Distribution USA | 87713 |
| Ingram Micro USA | Q16076 |
| Synnex US | STA-CB1S485 |
| UPC Code | 065030825283 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Chipset ID | PLX/Oxford - OXmPCI952 |
| Ports | 1 |
| Bus Type | CardBus (PCMCIA) |
| Port Style | Integrated on Card |
| Connector(s) | |
| Connector Type(s) | 1 - DB-9 (9 pin; D-Sub) Male |
| 1 - PC Card (Type II; Cardbus) | |
| Performance | |
| Maximum Data Transfer Rate | 921.6 Kbps |
| Serial Protocol | RS-422/485 |
| Data Bits | 5, 6, 7, 8, 9 |
| Software | |
| OS Compatibility | Windows® 7 (32/64bit)/ Vista(32/64)/ XP(32/64), 2000, ME, 98SE, CE 5.0 Windows® Server 2008 R2/ 2003(32/64) Linux Kernel 2.4.x/ 2.6.x |
| Physical Characteristics | |
| Product Length | 5.5 in [140 mm] |
| Product Width | 2.4 in [60 mm] |
| Product Height | 0.9 in [24 mm] |
| Product Weight | 4.2 oz [120 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Serial PCMCIA Card |
| 1 - Breakout Cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- CB1S485.pdf
English
Data Sheet(s)
- CB1S485_Datasheet.pdf
English - CB1S485_Datasheet-ES.pdf
Español - CB1S485_Datasheet-FR.pdf
Français - CB1S485_Datasheet-IT.pdf
Italiano - CB1S485_Datasheet-NL.pdf
Nederlands


















