2 Port PCI RS422/485 Serial Adapter Card with DB9
PCI2S485This high performance RS-422/485 2 port serial PCI card suits a broad range of environments, and is a perfect addition for connecting two-wire (with Auto Transceiver Turn Around feature, ATTATM) and four-wire configured serial devices to a host computer.
Compliant with PCI 2.2 standard specifications, the serial adapter card offers a high performance 16C950 compliant UART and maximum data transfer rates of up to 921kbps. This broadly compatible card can be installed in any available 3.3V or 5V PCI or PCI-X slot.
The StarTech.com Advantage
- Ideal for commercial and industrial applications such as POS networks, ATMs, bank teller stations, and CNC based production lines
Features
- Compliant with the PCI 2.2 specification
- Easily fits a 3.3/ 5 PCI and PCI X slot
- RS-485 mode supports Auto Transceiver turn around (ATTA)
- 128-byte deep FIFO per transmitter and rec
- High Performance 16C950 UART with maximum data transfer rate up to 921kbps
Applications
- For use in industrial environments with serial networking devices, high speed modems, monitoring equipment, long distance communication devices and printers
- Ideal for commercial and industrial applications such as POS networks, ATMs, bank teller stations, and CNC based production lines
- Factory Automation
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile |
| Port Style | Integrated on Card |
| Chipset ID | PLX/Oxford - OX16PCI952 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| External Ports | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 921.6 Kbps |
| Serial Protocol | RS-422/485 |
| Data Bits | 5, 6, 7, 8, 9 |
| Software | |
| OS Compatibility | Windows 95, 98, ME; Windows XP (32-bit, 64-bit), Windows Vista (32-bit, 64-bit) |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Width | 2.6 in [65 mm] |
| Product Weight | 4.6 oz [130 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - Serial PCI Card |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- PCI2S485.pdf
English
Data Sheet(s)
- PCI2S485_Datasheet.pdf
English - PCI2S485_Datasheet-ES.pdf
Español - PCI2S485_Datasheet-FR.pdf
Français - PCI2S485_Datasheet-IT.pdf
Italiano - PCI2S485_Datasheet-NL.pdf
Nederlands
