4 Port ExpressCard RS232 Serial Card Adapter with 16950 UART
EC4S950Add four RS232 Serial ports to your laptop computer via an ExpressCard expansion slot
This 4 Port ExpressCard Serial Adapter Card lets you add four RS232 serial ports to your laptop or ExpressCard equipped desktop computer, using an available ExpressCard slot.
Featuring 128-byte FIFO communication, and a high performance 16C950 UART, the ExpressCard Serial Adapter card offers up to 921.6Kbps data transfer rates, which ensures peak communication with your serial peripheral devices.
The StarTech.com Advantage
- Connect serial devices to any notebook with an available Express Card slot.
- Supports the RS232 specification.
- StarTech.com's Lifetime Warranty
- Free Lifetime Technical Support
Features
- 128-byte deep FIFO data buffer
- Automated in-band flow control
- Offers 4 DB9 RS-232 ports to connect a serial device to a notebook with an available ExpressCard slot
- Automated in-band software flow control using programmable Xon/Xoff in both directions
Applications
- Works with serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters, and more.
Product Numbers
| Dell Harmony | A1497071 |
| TechData Dis | 62119H |
| ASI Distribution USA | 88738 |
| Ingram Micro USA | Q16075 |
| Synnex US | STA-EC4S950 |
| UPC Code | 065030825122 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Chipset ID | PLX/Oxford - OXuPCI954 |
| Ports | 4 |
| Bus Type | ExpressCard |
| Card Type | 34mm ExpressCard |
| Port Style | External Hub |
| Connector(s) | |
| Connector Type(s) | 1 - ExpressCard (34mm) |
| External Ports | 4 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 921.6 Kbps |
| Serial Protocol | RS-232 |
| Software | |
| OS Compatibility | Windows® 2000/XP (32/64-bit) / 2003 Server (32/64-bit) / Vista(32/64-bit) |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - EXPRESS CARD |
| 1 - 4 PORT DB9 EXPANSION PORT | |
| 1 - DRIVER CD | |
| 1 - INSTRUCTION MANUAL | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- EC4S950.pdf
English
Data Sheet(s)
- EC4S950_Datasheet.pdf
English - EC4S950_Datasheet-ES.pdf
Español - EC4S950_Datasheet-FR.pdf
Français - EC4S950_Datasheet-IT.pdf
Italiano - EC4S950_Datasheet-NL.pdf
Nederlands















