8 Port RS-232 Serial Connector Box Hub for the PCI232INTE Intelligent Serial Card
INTEBOX8Designed for use with our PCI232INTE intelligent serial card, the INTEBOX8 lets you quickly add 8 RS-232 serial ports to your system. Up to 8 INTEBOX8s can be daisy-chained together to provide you with 64 high-speed ports. Perfect for industrial applications, this RS-232 connector box works with our intelligent serial card to improve your system performance.
Note: The INTEBOX8 requires a PCI232INTE.
The StarTech.com Advantage
- Provides up to 8 serial ports connections for StarTech.com’s Intelligent Serial Card
- 8 connector boxes can be daisy chained together and connected to a PCI23INTE using one 37-pin cable and offers up to 64 Serial Ports in a daisy chain configuration
- Easy to install and setup
Features
- Compatible with all RS-232C interface devices
- Works in both 3.3 volt and 5 volt server slots
Applications
- Ideal for commercial and industrial applications such as POS networks, ATMs, and bank teller stations
- Also used in environments using serial networking devices, high speed modems, monitoring equipment, long distance communication devices and printers
- Industrial process control
- Factory/Office automation
- Remote serial device control
Product Numbers
| UPC Code | 065030804394 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 8 |
| Port Style | External Hub |
| Industry Standards | RS-232 |
| Connector(s) | |
| Connector Type(s) | 1 - DB-37 (37 pin; D-Sub) Female |
| 1 - DB-37 (37 pin; D-Sub) Male | |
| External Ports | 8 - DB-25 (25 pin; D-Sub) Male |
| Performance | |
| Serial Protocol | RS-232 |
| General Specifications | PCI232INTE PCI card |
| 5V @ 300mA, +12V @ 100mA & -12V @ 100mA | |
| RS-232 | |
| Up to 64 ports using 8 daisy-chained INTEBOX8 units. | |
| Windows 2000/NT/XP, Linux & Unix SCO Open Server | |
| Xon/Xoff control or CTS/RTS control | |
| Physical Characteristics | |
| Product Length | 8.3 in [210 mm] |
| Product Width | 3.2 in [81 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 1.3 lb [0.6 kg] |
Certifications, Reports and Compatibility
Accessories
Downloads
Manual(s):
- INTEBOX8.pdf
English
Data Sheet(s)
- INTEBOX8_Datasheet.pdf
English - INTEBOX8_Datasheet-ES.pdf
Español - INTEBOX8_Datasheet-FR.pdf
Français - INTEBOX8_Datasheet-IT.pdf
Italiano - INTEBOX8_Datasheet-NL.pdf
Nederlands



