Add-on Cards & Peripherals / Slot Conversion & Extension / 35BAYPANEL
3.5in Multi Port Panel for Front Drive Bay
35BAYPANEL $6.99 USD
May be in stock with Resellers/Distributors
The StarTech.com 35BAYPANEL front insert enables the user to easily access the PC rear panel connectors. This 3.5" bay insert moves your Firewire, USB, Audio and RS232 serial ports to the front of the PC.
The StarTech.com Advantage
- Moves all commonly-used ports to the front of the PC for easy-access.
- Great for connecting PDAs, digital cameras, DV camcorders, headphones and other portable devices without reaching behind your PC.
- Easy to install.
Features
- Fits any 3.5 inch drive bay or any 5.25 inch bay (using adapter brackets - sold separately).
- Includes two USB, two Audio, one FireWire® and one Serial port.
Applications
- Eliminates the need to move your PC to gain rear access to ports, by moving them to the front.
Product Numbers
| Dell Harmony | A0109370 |
| UPC Code | 065030789431 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - DB-9 (9 pin; D-Sub) Male |
| 1 - Firewire 400 (6 pin; IEEE 1394a) Female | |
| 2 - 3.5 mm Mini-Jack (3 Position) Female | |
| 2 - USB A (4 pin) Female | |
| Physical Characteristics | |
| Color | Beige |
| Packaging Information | |
| Shipping (Package) Weight | 1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - Firewire, USB, Audio, 3.5 " Front Panel |
| 1 - Cable with 6 pin male firewire/6 pin small internal power female | |
| 1 - Cable with 9 pin female/IDC 10 pin | |
| 2 - Cable with RCA male/3 pin small internal power female | |
| 2 - Cables with USB A male/4 pin small internal power female | |
| 1 - bag with plate, screws and nylon tie | |
| 1 - User Manual | |
Certifications, Reports and Compatibility
Downloads
Manual(s):
- 35BAYPANEL.pdf
English
Data Sheet(s)
- 35BAYPANEL_Datasheet.pdf
English - 35BAYPANEL_Datasheet-ES.pdf
Español - 35BAYPANEL_Datasheet-FR.pdf
Français - 35BAYPANEL_Datasheet-IT.pdf
Italiano - 35BAYPANEL_Datasheet-NL.pdf
Nederlands













